IESNA:LM-63-2002
[TEST]P1335571
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-77)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R35B2750DE010 E3A451LI_3500K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R35 optic, 3500K CCT AND, 80CRI , E3A451LI TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]111
TILT=NONE
1 -1 1 55 14 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
5.1 5.3 5.5 5.6 5.7 6.4 8 11.2 19.5 40.8
87.5 159.7 254.1 283.6 318.5 349.8 382.7 406.2 424.5 437
443.1 445.7 445.3 443 440.4 437.7 435.5 432.9 428.3 419.3
401.4 384.1 374.6 364.6 346.7 327.4 303 280.1 250.8 215.9
182.7 157.8 136.7 78.8 19.9 0.7 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
5.1 5.3 5.5 5.6 5.7 6.4 7.9 11 19.6 39.2
81.4 154.2 238.9 276.6 306.1 337.8 366.2 389.8 410 423.3
431.7 436.4 437.2 436 434 431.8 429.9 427.4 424 415.6
401.3 382.3 370.6 359 341.4 319.7 299.6 275.1 243.3 207.9
175.8 150.2 126.9 69.5 17.7 0.7 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
5.1 5.3 5.4 5.5 5.7 6.3 7.7 10.7 17.5 34.2
69.2 129.9 207.1 237.9 271.4 295.6 324.5 349.3 370.7 385.2
399.1 407.6 412.4 414.9 415.7 415.7 414.4 412.7 409.7 403.9
392.3 371 352.2 337.3 317 293.3 269.2 243.5 213.7 184.6
150.7 125.4 100.9 48.2 11.5 0.7 0.3 0.2 0.2 0.1
0.1 0.1 0 0 0
5.1 5.3 5.4 5.5 5.7 6.1 7.4 9.7 15.1 28.4
52.3 97.8 160.3 185.5 213 237.3 262.6 282.7 303.3 321
334 344.9 352.4 358.8 362.2 363.3 363 361.1 357.2 351.4
340.6 321.5 299.1 278.9 259.5 238.3 212.2 185.6 161.1 134
103.4 79.6 61.6 25.1 5.4 0.6 0.2 0.2 0.2 0.1
0.1 0.1 0 0 0
5.1 5.3 5.4 5.5 5.6 5.9 7 8.8 13.1 21.6
36.9 64.9 108.5 127.2 146.1 165.2 184.9 201.8 218.6 231.5
243.9 253.2 260.7 265.2 268.1 268.8 267.3 264.4 259.8 253.7
244 230.1 212.2 191 170.3 152.2 131 111.7 92.2 72.3
54.5 37.9 27.1 11.1 3.1 0.5 0.2 0.1 0.1 0.1
0.1 0.1 0 0 0
5.1 5.3 5.4 5.5 5.5 5.7 6.5 7.9 10.9 16.7
26.2 39.5 60.4 71.7 81.9 93.4 105.8 116.8 126.8 135.6
142.5 148.5 152.6 155.4 156.3 155.7 153.4 149.5 144.1 137.7
129.7 120 106.7 93.9 80.8 69.1 57.9 47.5 38.3 29.2
20.2 14.9 10.7 5.5 1.9 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0
5.1 5.3 5.4 5.4 5.4 5.5 6.1 7.1 8.9 12.6
18.3 24.8 33.4 37 41.3 45.9 50.1 54.9 58.7 62.1
64.8 66.8 67.9 68.2 67.4 66.1 63.7 60.7 56.9 53
48.9 44.6 40 35 30.2 25.3 20.7 17.3 14.6 12.2
10.1 7.6 5.6 2.7 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0
5.1 5.3 5.4 5.3 5.2 5.1 5 5 5.2 5.7
6.4 7.3 8.3 8.6 8.9 9 9.1 9.1 9.1 9.1
8.9 8.7 8.4 8.1 7.7 7 6.2 5.5 5 4.5
4 3.6 3 2.4 2 1.7 1.4 1.1 0.9 0.7
0.5 0.4 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0
5.1 5.3 5.2 5.1 4.9 4.5 4.1 3.7 3.3 2.9
2.6 2.3 1.9 1.8 1.7 1.5 1.4 1.3 1.1 1
0.9 0.8 0.7 0.6 0.6 0.5 0.4 0.3 0.2 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0
5.1 5.1 5 4.7 4.4 4 3.5 3.1 2.7 2.3
2 1.7 1.5 1.5 1.3 1.3 1.2 1.2 1.1 1.1
1 1 0.9 0.9 0.8 0.8 0.8 0.7 0.7 0.7
0.7 0.7 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.5 0.6 0.6 0.6 0.5 0.5 0.5 0.5 0.5 0.4
0.4 0.4 0.4 0.4 0
5.1 5 4.7 4.4 4.1 3.7 3.3 2.9 2.6 2.3
2.1 1.9 1.8 1.7 1.7 1.6 1.6 1.5 1.5 1.5
1.4 1.4 1.4 1.3 1.3 1.3 1.3 1.3 1.2 1.2
1.2 1.2 1.2 1.1 1.2 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1 1 0.9 0.8 0.8 0.7
0.6 0.5 0.4 0.3 0
5.1 4.8 4.5 4.2 3.8 3.5 3.2 2.9 2.7 2.5
2.4 2.2 2.1 2.1 2 2 2 1.9 1.9 1.9
1.9 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8
1.8 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7
1.7 1.7 1.7 1.6 1.6 1.5 1.4 1.3 1.2 1
0.9 0.7 0.5 0.2 0
5.1 4.8 4.5 4.1 3.8 3.5 3.3 3.1 2.9 2.7
2.6 2.5 2.4 2.4 2.4 2.4 2.3 2.3 2.3 2.3
2.3 2.3 2.3 2.3 2.3 2.3 2.2 2.2 2.3 2.3
2.2 2.2 2.2 2.3 2.3 2.3 2.3 2.3 2.3 2.3
2.2 2.2 2.2 2.2 2.1 2.1 2 1.9 1.7 1.5
1.3 1.1 0.8 0.4 0
5.1 4.8 4.4 4.1 3.8 3.5 3.3 3.1 3 2.8
2.7 2.7 2.6 2.5 2.5 2.5 2.5 2.4 2.4 2.5
2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.5
2.4 2.4 2.4 2.5 2.5 2.5 2.4 2.5 2.4 2.4
2.4 2.4 2.4 2.4 2.3 2.2 2.1 2 1.8 1.7
1.4 1.2 0.8 0.4 0
